1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP53-M Cable Fastener, Hook & Loop Fastener (BP53-20M)

SHEET TYPE TUBE

BP53-M Cable Fastener, Hook & Loop Fastener (BP53-20M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The BP53-M type is mounted using a side fastener, which allows for it to be easily attached/detached without requiring any tools.

[Features]
• Mounted using a side fastener which allows for it to be easily attached/detached without requiring any tools.
• Compatible electrical wire sizes are ⌀20 - 40 (4 sizes).
• Easy attaching and detaching allows for simple change and inspection of the wiring.
• Fits to any shape using flexible materials that provides an attractive appearance.
• Capable of partial detachment and wire branching.

Part Number
BP53-20M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal diameter
(mm)

฿ 6,861.33

SHEET TYPE TUBE 1 Piece(s) 60 Day(s) 10φ20

Loading...

  1. 1

Basic Information

Fixing Method Hook & Loop Fastener Application/special functions Flame Retardant Overall Length(m) 25
Color Gray Tool used NA Material Flame-resistant vinyl chloride with polyester cloth

Please check the type/dimensions/specifications of the part BP53-20M in the BP53-M Cable Fastener, Hook & Loop Fastener series.

Products with similar specification

Part Number
BP53-25M
BP53-30M
BP53-40M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal diameter
(mm)

฿ 7,566.83

1 Piece(s) 2 Day(s) 10φ25

฿ 8,293.08

1 Piece(s) 60 Day(s) 10φ30

฿ 9,005.50

1 Piece(s) 60 Day(s) 10φ40