1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose, Cable Gland CAPCON - OA Series (for Thin Steel)

CABLE ACCESSARY CABLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for use with nominal 19 gauge steel wire tubing terminals and the lead portions of wires in boxes for thin steel.

[Features]
· The main unit is made of flexible soft polyvinyl chloride.
· Prevents disconnection of the wire lead.
• This product is used by first cutting it to fit the radius of the wires it will be used with.

 
Part Number
OA-1ウス
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 71.82

CABLE ACCESSARY CABLE CLAMP 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Outer Diameter Of Cable Used Φ4~12mm Screw Standard CTC Thread
Material Resin Color Grey Representative Standard ROHS
Type Cable Gland Screw Size CTC19 Material (Main body) Soft Vinyl Chloride
Conforming wire diameter(mm) φ 4 to 12 Mounting Screw CTC19 Color Gray
Application General-Purpose Product Ambient Operating Temperature(°C) -25 to +70 Internal diameter φ(mm) 26
Outer diameter φ(mm) 29.7 Specifications For thin steel wire tube

Please check the type/dimensions/specifications of the part OA-1ウス in the General Purpose, Cable Gland CAPCON - OA Series (for Thin Steel) series.