(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Secure clamp wires simply by tightening manually.
Part Number |
---|
OA-W16-224B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Conforming wire diameter (mm) | Mounting Screw | Color | Mounting Hole Diameter (mm) | Compatible Plate Thickness (mm) | Number of Holes (Book) | Application | Internal diameter φ (mm) | Outer diameter φ (mm) | Specifications | Bargain Article | Lock nut material | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,405.04 | CABLE ACCESSARY CABLE CLAMP | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | - | - | Φ13-14 | - | - | - | - | - | Cable Gland | CTG16 | φ1.7-2.2 | CTG16 | Beige | φ21 | 4mm or less | 4 | Oil Resistance | 21 | 27 | Multitype | - | Resin | - |
Loading...
Material (Main body) | Nylon 66 | Ambient Operating Temperature(°C) | -25 to +80 | Protection Grade(IP) | 67 |
---|
Please check the type/dimensions/specifications of the part OA-W16-224B in the OA-W Series Waterproof Cable Gland series.
Part Number |
---|
OA-W15M-04E |
OA-W15M-04EB |
OA-W15M-04EC1 |
OA-W16-224C1 |
OA-W16-224E |
OA-W16-224EB |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Conforming wire diameter (mm) | Mounting Screw | Color | Mounting Hole Diameter (mm) | Compatible Plate Thickness (mm) | Number of Holes (Book) | Application | Internal diameter φ (mm) | Outer diameter φ (mm) | Specifications | Bargain Article | Lock nut material | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,840.91 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | Cable Gland Type | Φ2~4mm | Metric Thread | Resin | Black | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Black | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
฿ 1,847.31 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | 10 | Cable Gland Type | Φ2~4mm | Metric Thread | Resin | Other | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Beige | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
฿ 1,823.75 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | 10 | Cable Gland Type | Φ2~4 | Metric Thread | Resin | Grey | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Light Gray | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | - | Resin | - | ||
฿ 2,405.81 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | - | Cable Gland Type | Φ1.7~2.2mm | CTG Thread | Resin | Grey | Oil Resistance | ROHS | Cable Gland | CTG16 | φ1.7-2.2 | CTG16 | Light Gray | φ21 | 4mm or less | 4 | Oil Resistance | 21 | 27 | Multitype | - | Resin | - | ||
฿ 2,624.12 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | Cable Gland Type | Φ1.7~2.2mm | CTG Thread | Resin | Black | Weatherability | ROHS | Cable Gland | CTG16 | φ1.7-2.2 | CTG16 | Black | φ21 | 4mm or less | 4 | Weather Resistance | 21 | 27 | Multitype | - | Resin | - | ||
฿ 2,610.64 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | 10 | - | Φ9.8 | - | - | - | - | - | Cable Gland | CTG16 | φ1.7-2.2 | CTG16 | Beige | φ21 | 4mm or less | 4 | Weather Resistance | 21 | 27 | Multitype | - | Resin | - |
How can we improve?
How can we improve?