1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Number)

CABLE ACCESSARY CABLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 86.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Secure clamp wires simply by tightening manually.

 
Part Number
OA-W22-604
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

฿ 468.39

CABLE ACCESSARY CABLE CLAMP 1 Piece(s) 5 Day(s) -Cable Gland TypeΦ5~6mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG22φ 5 to 6CTG22Blackφ286mm or less4Oil Resistance3639Multitype-Resin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W22-604 in the OA-W Series Waterproof Cable Gland series.

Products with similar specification

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W22-604B
OA-W22-604C1
OA-W22-604E
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

฿ 1,840.91

1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

฿ 1,847.31

1 Pack(s)

20 Pieces Per Package

10 Day(s) 10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

฿ 1,823.75

1 Pack(s)

20 Pieces Per Package

10 Day(s) 10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

฿ 2,325.78

1 Piece(s) 9 Day(s) -Cable Gland TypeΦ5~6mmCTG ThreadResinOtherOil ResistanceROHSCable GlandCTG22φ 5 to 6CTG22Beigeφ286mm or less4Oil Resistance3639Multitype-Resin-

฿ 2,285.49

1 Pack(s)

10 Pieces Per Package

10 Day(s) -Cable Gland TypeΦ5~6mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG22φ 5 to 6CTG22Light Grayφ286mm or less4Oil Resistance3639Multitype-Resin-

฿ 2,411.51

1 Pack(s)

10 Pieces Per Package

5 Day(s) 10Cable Gland TypeΦ5~6mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG22φ 5 to 6CTG22Blackφ286mm or less4Weather Resistance3639Multitype-Resin-