1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Number)

CABLE ACCESSARY CABLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 86.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Secure clamp wires simply by tightening manually.

 
Part Number
OA-W1609-13L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

฿ 1,509.29

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

5 Day(s) -Cable Gland TypeΦ6~9mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16φ6-9CTG16Blackφ218mm or less1Oil Resistance2427Long Type-Metal-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W1609-13L in the OA-W Series Waterproof Cable Gland series.

Products with similar specification

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W1609-BB
OA-W1609B
OA-W1609C1
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

฿ 1,840.91

1 Pack(s)

20 Pieces Per Package

5 Day(s) 10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

฿ 1,847.31

1 Pack(s)

20 Pieces Per Package

10 Day(s) 10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

฿ 1,823.75

1 Pack(s)

20 Pieces Per Package

10 Day(s) 10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

฿ 142.45

1 Piece(s) Same day ----------φ7-9CTG16Blackφ214mm or less0Oil Resistance2227Blind type-Resin-

฿ 135.48

1 Piece(s) Same day -Cable Gland TypeΦ7~9mmCTG ThreadResinOtherOil ResistanceROHSCable GlandCTG16φ7-9CTG16Beigeφ214mm or less1Oil Resistance2227Standard Type-Resin-

฿ 135.48

1 Piece(s) Same day -Cable Gland TypeΦ7~9mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16φ7-9CTG16Light Grayφ214mm or less1Oil Resistance2227Standard Type-Resin-