1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Generic type cable clamp capstan cone OA-SD series【50 Pieces Per Package】

CABLE ACCESSARY CABLE CLAMP

Generic type cable clamp capstan cone OA-SD series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,961.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For the pull-out section of wiring used in DIN (Pg11) compact valves.

[Features]
· The main unit is made of flexible soft polyvinyl chloride.
· Disconnection of the pull-out section of wiring is prevented.
Cut to fit the diameter of the wire used.

 
Part Number
OA-SD
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,961.85

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

50 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Outer Diameter Of Cable Used Φ4~10mm Screw Standard Pg Thread
Material Resin Color Black Representative Standard ROHS
Type Cable Gland Screw Size PG11 Material (Main body) Soft Vinyl Chloride
Conforming wire diameter(mm) φ4-10 Mounting Screw Pg11 Color Black
Application General-Purpose Product Ambient Operating Temperature(°C) -25 to +70 Internal diameter φ(mm) 19
Outer diameter φ(mm) 22 Specifications For small valve

Please check the type/dimensions/specifications of the part OA-SD in the Generic type cable clamp capstan cone OA-SD series series.