1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8φDUL series

8φDUL series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 223.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-high luminance LED display light that further broadens the perception of what an LED can produce. Can determine, to a high accuracy, differences in color between when the light is on and when it is off. (ø8 DUL series)

[Features]
Can even be mounted without a recess to install into.

 
Part Number
DUL-8HJ-IPテイコウキナシG/G(ROHS)SALE
DUL-8HJ-IPテイコウキナシR/C(ROHS)SALE
DUL-8HJ-IPテイコウキナシR/R(ROHS)SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)

฿ 325.01

฿ 195.10

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Other] G/G[Other] 3.3V

฿ 223.54

฿ 134.24

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Other] R/C[Other] 2V

฿ 231.38

฿ 138.94

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Other] R/R[Other] 2V

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø8 Shape Round Protection function (environmentally resistant) IP65
Light Source LED Indicator Lamp Dimension vertical(mm) 10 Dimension width(mm) 10
Dimension depth(mm) 22 Main Body Brass Chrome Plating Features Metal frame