(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
THE-K series hub cabinet is suitable for use in confined installation spaces. A wall-mounted cabinet for stowing hubs / communications equipment with emphasis placed on wiring workability and heat countermeasures.
[Features]
· For installation in confined spaces.
· A wall-mounted cabinet for stowing hubs / communications equipment with emphasis placed on wiring workability and heat countermeasures. This cabinet has large air vents, providing excellent natural ventilation efficiency.
· Removable cover for excellent equipment stowing and maintainability.
· Removing the cover opens up the left/right and top surfaces for excellent wiring workability.
· Membrane-protected cable grommets are installed in the bottom panel for feeding cables in/out.
· The top panel cover, left/right sides, and front surfaces are equipped with air vents, providing a large heat dissipation surface area.
· Lightweight cover is made from aluminum.
· Equipped with a convenient wooden board (t=12 mm) for mounting outlets, etc.
· 19-inch hubs can be mounted (mounting units included).
Dimension width W(mm) | 500 | Dimension vertical H(mm) | 570 | Dimension depth D(mm) | 230 |
---|---|---|---|---|---|
Material | Iron | Protection function (environmentally resistant) | NA | Intermediate plate | Wooden circuit board |
Installation | Indoor | Color | Light beige paint (5Y7/1) | Note | The cover can be removed, enabling superior equipment storage and maintenance. |
Please check the type/dimensions/specifications of the part THE23-557K in the THE-K / HUB Storage Cabinet (Wall-Mounted, Space-Saving Design) series.
How can we improve?
How can we improve?