1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SOM-B / Stainless Steel Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing)

SOM-B / Stainless Steel Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,730.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SOM-B series instrument panel cabinet is equipped with a drain mechanism and waterproof/dustproof sealing. A superior corrosion-resistant, stainless steel cabinet.

[Features]
· A stainless steel, indoor/outdoor cabinet for stowing electricity meters.
· Includes a drain mechanism, and comes with dust-proof and waterproof sealing.
· Cabinet for stowing power meters used by various power companies.
· Stainless steel is used as a material.
· A light beige paint is used to coat the stainless steel to prevent rust stains.
· Mounting of individual 200A electricity meters is supported.
· Mounting of crimp terminal 120A electricity meters is also supported.
· Grounding terminals are compliant with public building construction standards.
· The meter reading window is olive colored and includes a name seal.

Part Number
SOM-11B
SOM-12B
SOM-13B
SOM-20B
SOM-21B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intended for use with all power company tubes (excluding TEPCO, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters) Intended for use with TEPCO tube, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters

฿ 27,730.11

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10300400[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 30A] × 1

฿ 28,643.24

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10300500[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 120 A] × 1

฿ 30,709.85

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10500400[WHM single (3) phase 3-line 120 A] × 1[ELB 3P 60 A] × 1 [WHM single (3) phase 3-line 30 A][WHM single (3) phase 3-line 30A] × 1[ELB 3P 60A] × 1

฿ 32,057.21

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10250800[WHM single (3) phase 3-line 30A] × 2No mounting space

฿ 31,421.51

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10500400[WHM single (3) phase 3-line 120 A] × 2[WHM single (3) phase 3-line 30A] × 2

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Stainless Steel Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation Outdoors Color Light beige paint (5Y7/1)
Door model One door Note Material used: stainless steel (SUS304).