1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SMS-B / Stainless Steel Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing)

STAINLESS ENCLOSURE

SMS-B / Stainless Steel Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,200.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SMS-B series instrument panel cabinet is equipped with a drain mechanism and waterproof/dustproof sealing. A cabinet for stowing electricity meters both indoors and outdoors.

[Features]
· Stainless steel indoor and outdoor cabinet for storing a power meter.
· Repels water, and comes with dust-proof and waterproof sealing.
· Cabinet for stowing power a meter compatible with any power jurisdiction.
· Includes switch mount.
· Stainless steel (SUS 304) is used as a material.
· The surface features a clear coat on a hairline finish.
· The grounding terminals are compliant with public building construction standard specifications.
· The meter reading window is olive colored and includes a name seal.

Part Number
SMS-11B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 42,200.72

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 300 Dimension vertical H(mm) 800 Dimension depth D(mm) 200
Material Stainless Steel Protection function (environmentally resistant) IP44 Intermediate plate Wooden circuit board
Installation For both indoor/outdoor use Color Hairline finish / clear coating (no coating on back) Door model Two-stage door
Note Material used: stainless steel (SUS 304).

Please check the type/dimensions/specifications of the part SMS-11B in the SMS-B / Stainless Steel Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing) series.