(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SCL series is a corner handle design, high sealant stainless steel cabinet
[Features]
· Material properties include mirror-finish stainless steel (SUS 304).
▪ High-airtight IP65.
· The body corner parts are fully welded.
· The corner handle provides a strong seal with a simple open/close operation; locks with a padlock.
• The handle is positioned in the door corner, for a clean design that expands the usage range of the door surface.
Type | Control Box | Material | Stainless Steel | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Intermediate plate | Iron circuit board | Installation | For both indoor/outdoor use | Color | Mirror finish (no coating) |
Door model | One door | Note | Stainless steel (SUS304) with a mirror finish is used for the material. |
Please check the type/dimensions/specifications of the part SCL12-22 in the SCL / SCL Series Stainless Steel Box series.
Part Number |
---|
SCL12-152 |
SCL12-153 |
SCL12-225 |
SCL12-23 |
SCL12-24 |
SCL12-252 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 9,337.24 | 1 Piece(s) | Same day | 10 | 150 | 200 | 120 | ||
฿ 9,456.27 | 1 Piece(s) | 7 Day(s) | - | 150 | 300 | 120 | ||
฿ 9,789.62 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 250 | 120 | ||
฿ 10,229.92 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 120 | ||
฿ 11,397.39 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 120 | ||
฿ 9,789.62 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 200 | 120 |
How can we improve?
How can we improve?