(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SCF series is a four-point screw-fixed, highly airtight stainless steel cabinet.
[Features]
· Stainless steel is used as a material (SUS 304) with a mirror finish.
▪ High airtightness conforming to the IP65 specification.
· The body corner parts are fully welded.
· The cover-mounting screws are arranged on the four corners broadening the door's usable range.
· Clean design in which screw heads do not protrude from the cover surface.
· The cover-mounting screws include a drop-out prevention mechanism.
Type | Relay Box | Material | Stainless Steel | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Intermediate plate | Iron circuit board | Installation | For both indoor/outdoor use | Color | Mirror finish (no coating) |
Door model | Cover / 4-point screw-fastened type |
Please check the type/dimensions/specifications of the part SCF8-34 in the SCF / SCF Series Stainless Steel Box series.
Part Number |
---|
SCF12-1515 |
SCF12-152 |
SCF12-22 |
SCF12-225 |
SCF12-23 |
SCF12-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 8,242.31 | 1 Piece(s) | 5 Day(s) | - | 150 | 150 | 120 | ||
฿ 8,606.65 | 1 Piece(s) | 7 Day(s) | 10 | 150 | 200 | 120 | ||
฿ 9,107.43 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 120 | ||
฿ 10,389.88 | 1 Piece(s) | Same day | 10 | 200 | 250 | 120 | ||
฿ 10,214.43 | 1 Piece(s) | 7 Day(s) | - | 200 | 300 | 120 | ||
฿ 11,381.89 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 120 |
How can we improve?
How can we improve?