1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RA・RA Series Control Panel Cabinet Depth: 250 mm

RA・RA Series Control Panel Cabinet Depth: 250 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,232.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- RA Type Enclosure for control panel dust and water- proof gasket 250 mm
- Connectable at both sides
- Lockable flat waterproof handle
- Mounting plate: Steel mounting plate (2.3mm), painted in cream (2.5Y8/2)
- Handle Flat waterproof handle (H-85) (Key No. N200)
- Dimension depth 250 mm.
- Material: Steel
- Paint color: Light beige(5Y7/1) and Cream (2.5Y9/1)
- Application: For both indoor/outdoor use
- Degree of protection environmentally resistant IP standard: IP54 and IP4X
- Door type: Single swing door and double swing door.
- Thickness: (Door: 1.6mm), (Body: 1.6mm)

 
Part Number
RA25-44
RA25-44C
RA25-45
RA25-45C
RA25-46
RA25-46C
RA25-54
RA25-54C
RA25-55
RA25-55C
RA25-56
RA25-57
RA25-58
RA25-65
RA25-66
RA25-67C
RA25-68
RA25-69
RA25-76-1
RA25-77-1
RA25-78-1
RA25-86-1
RA25-88-1
RA25-1010-2C
RA25-610
RA25-612
RA25-614
RA25-616
RA25-710-1
RA25-710-2
RA25-712-1
RA25-714-1
RA25-716-1
RA25-810-1
RA25-810-2
RA25-812-1
RA25-814-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Installation Color Door model IP supplementary information

฿ 11,232.01

ENCLOSURE 1 Piece(s) Same day -400400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 12,173.71

ENCLOSURE 1 Piece(s) 7 Day(s) -400400IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 13,295.93

ENCLOSURE 1 Piece(s) 5 Day(s) -400500IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 13,295.93

ENCLOSURE 1 Piece(s) 5 Day(s) 10400500IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 12,838.06

ENCLOSURE 1 Piece(s) 9 Day(s) 10400600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 12,838.06

ENCLOSURE 1 Piece(s) 9 Day(s) 10400600IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 13,295.93

ENCLOSURE 1 Piece(s) 5 Day(s) -500400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 13,302.23

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 12,636.75

ENCLOSURE 1 Piece(s) 60 Day(s) 10500500IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 12,838.06

ENCLOSURE 1 Piece(s) 9 Day(s) 10500500IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 13,425.25

ENCLOSURE 1 Piece(s) Same day 10500600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 17,181.00

ENCLOSURE 1 Piece(s) 60 Day(s) 10500700IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 16,814.42

ENCLOSURE 1 Piece(s) 60 Day(s) 10500800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 13,425.25

ENCLOSURE 1 Piece(s) 60 Day(s) -600500IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 16,012.08

ENCLOSURE 1 Piece(s) 2 Day(s) 10600600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 18,004.08

ENCLOSURE 1 Piece(s) 60 Day(s) 10600700IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 32,850.00

ENCLOSURE 1 Piece(s) 16 Day(s) 10600800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 20,086.00

ENCLOSURE 1 Piece(s) 60 Day(s) 10600900IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 17,485.33

ENCLOSURE 1 Piece(s) 60 Day(s) 10700600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 18,937.83

ENCLOSURE 1 Piece(s) 60 Day(s) 10700700IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 20,086.00

ENCLOSURE 1 Piece(s) 60 Day(s) 10700800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 19,415.08

ENCLOSURE 1 Piece(s) 60 Day(s) 10800600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 21,773.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10800800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 36,630.67

ENCLOSURE 1 Piece(s) 60 Day(s) 1010001000IP4XIndoorCream coating(2.5Y9/1)Both doorsNA

฿ 20,853.75

ENCLOSURE 1 Piece(s) 60 Day(s) 106001000IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 23,018.67

ENCLOSURE 1 Piece(s) 60 Day(s) 106001200IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 29,658.67

ENCLOSURE 1 Piece(s) 60 Day(s) 106001400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 33,013.25

ENCLOSURE 1 Piece(s) 60 Day(s) 106001600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 20,224.33

ENCLOSURE 1 Piece(s) 60 Day(s) 107001000IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 24,934.58

ENCLOSURE 1 Piece(s) 60 Day(s) 107001000IP4XIndoorLight beige paint (5Y7/1)Both doorsNA

฿ 26,103.50

ENCLOSURE 1 Piece(s) 60 Day(s) 107001200IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 30,523.25

ENCLOSURE 1 Piece(s) 60 Day(s) 107001400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 35,081.33

ENCLOSURE 1 Piece(s) 60 Day(s) 107001600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 26,103.50

ENCLOSURE 1 Piece(s) 60 Day(s) 108001000IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 43,400.00

ENCLOSURE 1 Piece(s) 60 Day(s) 108001000IP4XIndoorLight beige paint (5Y7/1)Both doorsNA

฿ 30,523.25

ENCLOSURE 1 Piece(s) 60 Day(s) 108001200IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 32,971.75

ENCLOSURE 1 Piece(s) 60 Day(s) 108001400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 250 Material Iron Intermediate plate Iron circuit board
Note Can be connected left and right.