(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PCH series is suitable for use as a control box, electronic equipment storage box, or terminal box.
[Features]
· Can be used as a control box, electronic equipment control box, or terminal case.
· Plastic box that achieves both excellent dust-proof and waterproof performance at a low cost.
· The door can be removed, so the process of mounting equipment is simple.
· The door is transparent, and is therefore suitable for monitoring internal equipment (PCH-C: includes transparent door)
Type | Control Box | Dimension depth D(mm) | 160 | Material | ABS Resin |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP55 | Intermediate plate | Iron circuit board | Installation | Indoor |
Color | White gray color (5YR8.5/0.5) | Door model | One door | IP supplementary information | Category 2 |
Please check the type/dimensions/specifications of the part PCH16-3525 in the Plastic Box With Colored Door, PCH・PCH Series series.
Part Number |
---|
PCH16-23 |
PCH16-2535 |
PCH16-32 |
PCH16-34 |
PCH16-43 |
PCH16-45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|---|
฿ 2,524.40 | 1 Piece(s) | 5 Day(s) | 10 | 200 | 300 | ||
฿ 2,914.47 | 1 Piece(s) | Available | 5 Day(s) | 10 | 250 | 350 | |
฿ 2,041.95 | 1 Piece(s) | 5 Day(s) | 10 | 300 | 200 | ||
฿ 3,349.64 | 1 Piece(s) | Available | 7 Day(s) | 10 | 300 | 400 | |
฿ 3,520.37 | 1 Piece(s) | 5 Day(s) | - | 400 | 300 | ||
฿ 4,759.23 | 1 Piece(s) | 7 Day(s) | 10 | 400 | 500 |
How can we improve?
How can we improve?