LE・LE Series Independent Cabinet (with Water Repelling, Waterproof, Dust Proof Sealing)

Brand :
NITTO KOGYO

Caution

    Product Description

    LE series is an IP65 compliant sealed, lightweight free-standing cabinet.

    [Features]
    · An IP65 compliant sealed, lightweight free-standing cabinet.
    · Body and door feature a plate thickness of 1.6 mm to achieve reduced weight.
    · The handle has strong airtightness with easy open and close operation, using a lockable IP handle.
    · Use of seamless urethane foam sealing achieves IP65 compliant airtight performance.
    · Since the handle is positioned on the outside of the body's entrance port, the usable range of the panel surface is extended while airtightness is maintained.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LE35-712 | LE・LE Series Independent Cabinet (with Water Repelling, Waterproof, Dust Proof Sealing) | NITTO KOGYO | MISUMI Thailand