(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
KL series is a compact cabinet with superior waterproof and dust proof performance.
[Features]
· Compact cabinet with superior dust proof and waterproof performance.
· Features a screw-on cover.
· Polyurethane foam seal is used for sealing.
· Water-draining structure.
· Paint coating is leather toned (powder coating).
Part Number |
---|
KL1505 |
KL1508 |
KL1509 |
KL1511 |
KL1512 |
KL1516 |
KL1519 |
KL1527 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,927.09 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 200 | 120 | ||
฿ 6,383.66 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 400 | 300 | 120 | ||
฿ 7,627.12 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 300 | 120 | ||
฿ 8,017.90 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 120 | ||
฿ 10,304.50 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 600 | 400 | 120 | ||
฿ 3,590.62 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 80 | ||
฿ 6,424.47 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 600 | 200 | 80 | ||
฿ 9,897.03 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 800 | 200 | 120 |
Loading...
Type | Relay Box | Material | Iron | Protection function (environmentally resistant) | IP66 |
---|---|---|---|---|---|
Intermediate plate | Iron circuit board | Installation | Indoor | Color | Light gray leather-tone coating (RAL7035) |
Door model | Cover / Screw-Fastener |
How can we improve?
How can we improve?