1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FP/ Indoor FP Box

FP/ Indoor FP Box
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 743.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FP series is an expansion storage box for single-unit equipment.

[Features]
· Expansion storage box for single-unit equipment.
· Suitable for incorporation with distributed power supply breakers (solar cell, gas generators, etc.), power devices operated at night (electrical water heaters, thermal storage, etc.), and various information communications equipment.
· The upper part of the main unit includes a knockout that provides a hole for wiring on the bottom surface.

Part Number
FP-0
FP-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 743.74

ENCLOSURE 1 Piece(s) 5 Day(s) 1014023070

฿ 767.04

ENCLOSURE 1 Piece(s) 7 Day(s) 1016031074

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) NA Intermediate plate Wooden circuit board
Installation Outdoors Color White color (N9.5) Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.