1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

EL-BOA / Consolidated Independent Control Panel Cabinet / Openings on Both Side Faces (EL35-719BOA)

ENCLOSURE

EL-BOA / Consolidated Independent Control Panel Cabinet / Openings on Both Side Faces (EL35-719BOA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EL-BOA series is a linked self-controlled cabinet suitable for large-scale equipment.

[Features]
· A linked self-controlled cabinet suitable for large-scale equipment.
· A locking waterproof flat handle with superior functionality and design characteristics is used.
· A variety of connections are possible through a combination of three types; a left side surface opening, a right side surface opening, and a dual side opening.
· Has large openings making wiring easy.
· Lighting panels can be attached to the ceiling.
· Boasts a high degree of utility, and a practical steel drawing holder is used.

Part Number
EL35-719BOA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Door model

฿ 73,954.96

ENCLOSURE 1 Piece(s) 12 Day(s) 107001900One door

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 350 Material Iron Protection function (environmentally resistant) NA
Intermediate plate Iron circuit board Installation Outdoors Color Light beige paint (5Y7/1)
Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a base / eye bolt are included.