1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

E-A / Independent Control Panel Cabinet Depth 250 mm (E25-816A)

ENCLOSURE

E-A / Independent Control Panel Cabinet Depth 250 mm (E25-816A)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

E-A25 series cabinet is a free-standing control panel cabinet that supports a wide variety of selectable equipment.

[Features]
▪ Both the [E-A] with base included, and [E-A-N] without base included are available in stock.
· A locking waterproof flat handle with superior functionality and design characteristics is used.
· Weld nuts are attached to the back surface of the door and the side surface of the body, so attaching wiring and equipment is convenient (there are no weld nuts on the body side surface at a depth of 250).
· Lighting panels can be attached to the ceiling.
· The body side surface includes a wiring support rail making wiring easy (excluding depth of 250).
· Equipped with a steel drawing holder for frequent, practical use.

Part Number
E25-816A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Color Door model IP supplementary information

฿ 57,078.73

ENCLOSURE 1 Piece(s) Available 7 Day(s) 108001600IP5XLight beige paint (5Y7/1)One doorCategory 2

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 250 Material Iron Intermediate plate Iron circuit board
Installation Outdoors Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.