1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CHB-A・CH Series Box (with Dust Proof Sealing) (CHB12-23A)

ENCLOSURE

CHB-A・CH Series Box (with Dust Proof Sealing) (CHB12-23A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- CHB-ACH Series Box with Dust Proof Sealing
- Installation location: indoor use
- Paint color: Light beige(5Y7/1) and Cream (2.5Y9/1)
- Material: Steel
- Handle: Snap latch (stainless steel)
- Model: [H-99K] Snap latch with key
- Degree of protection environmentally resistant IP standard: IP4X
- Door type: Single swing door.
- Dimension depth: 120mm., 160 mm., and 200 mm.
- Compliant standard: RoHS 10
- Thickness: Door 1.6mm and Body 1.2mm.
- A large space is available for mounting holes on the back of the cabinet.
- Mounting board: Wooden substrate (15mm)

 
Part Number
CHB12-23A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

฿ 3,167.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10200300120Light beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Type Control Box Material Iron Protection function (environmentally resistant) IP4X
Intermediate plate Wooden circuit board Installation Indoor Door model One door
Note Features a sleek design which employs a new type of snap latch offering superior ease of use.

Please check the type/dimensions/specifications of the part CHB12-23A in the CHB-A・CH Series Box (with Dust Proof Sealing) series.

Products with similar specification

Part Number
CHB12-152AC
CHB12-153A
CHB12-153AC
CHB12-23AC
CHB12-24A
CHB12-24AC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

฿ 2,423.19

1 Piece(s) 5 Day(s) -150200120Cream coating(2.5Y9/1)

฿ 2,843.47

1 Piece(s) 7 Day(s) 10150300120Light beige paint (5Y7/1)

฿ 2,843.47

1 Piece(s) 7 Day(s) 10150300120Cream coating(2.5Y9/1)

฿ 3,167.62

1 Piece(s) 7 Day(s) 10200300120Cream coating(2.5Y9/1)

฿ 3,802.54

1 Piece(s) 7 Day(s) 10200400120Light beige paint (5Y7/1)

฿ 3,802.54

1 Piece(s) 7 Day(s) 10200400120Cream coating(2.5Y9/1)