1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

B_S / Board Cabinet / Exposed, Depth: 160 mm

B_S / Board Cabinet / Exposed, Depth: 160 mm
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,389.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

B_S16 series is a highly advanced board cabinet. A wide range of needs are supported by a wide variety of models.

Part Number
B16-33
B16-33C
B16-34
B16-34C
B16-35
B16-35C
B16-36
B16-36C
B16-43
B16-43C
B16-44
B16-44C
B16-45
B16-45C
B16-46
B16-46C
B16-53
B16-53C
B16-54
B16-54C
B16-63
B16-63C
B16-64
B16-64C
B16-345
B16-345C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 5,402.56

ENCLOSURE 1 Piece(s) 7 Day(s) 10300300Wooden circuit boardLight beige paint (5Y7/1)

฿ 5,389.85

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,696.65

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,696.65

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300400Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,018.32

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,018.32

ENCLOSURE 1 Piece(s) 8 Day(s) 10300500Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,991.92

ENCLOSURE 1 Piece(s) 7 Day(s) 10300600Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,991.92

ENCLOSURE 1 Piece(s) 7 Day(s) 10300600Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,712.14

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,712.14

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400300Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,427.64

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,427.64

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,826.04

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,826.04

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Wooden circuit boardCream coating(2.5Y9/1)

฿ 11,889.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Wooden circuit boardLight beige paint (5Y7/1)

฿ 11,889.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,743.97

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,743.97

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,841.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,841.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,398.23

ENCLOSURE 1 Piece(s) 8 Day(s) 10600300Wooden circuit boardLight beige paint (5Y7/1)

฿ 10,398.23

ENCLOSURE 1 Piece(s) 8 Day(s) 10600300Wooden circuit boardCream coating(2.5Y9/1)

฿ 12,630.76

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400Wooden circuit boardLight beige paint (5Y7/1)

฿ 12,630.76

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,836.12

ENCLOSURE 1 Piece(s) 7 Day(s) 10300450Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,836.12

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300450Wooden circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 160 Material Iron Protection function (environmentally resistant) IP2XD
Installation Outdoors Door model One door