1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BP14-T - Box with Terminal

BP14-T - Box with Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 939.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Terminal block has a labor-saving unified structure within the box.
- Uses reinforced PBT and nylon materials. Has excellent environmental resistance and oil resistance.
- Makes possible the high airtight performance of the IP65. (BP14-T401 = IP67) The BP14-T801 has one waterproof cap attached.

 
Part Number
BP14-T4C
BP14-T6C
BP14-T1001
BP14-T401
BP14-T801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant)

฿ 1,168.92

ENCLOSURE 1 Piece(s) 60 Day(s) 10804023.5[Other] NylonIP65

฿ 1,075.65

ENCLOSURE 1 Piece(s) Same day -905023.5[Other] NylonIP65

฿ 1,347.20

ENCLOSURE 1 Piece(s) Same day 101209045[Other] Reinforced PBTIP65

฿ 939.13

ENCLOSURE 1 Piece(s) 5 Day(s) 10815040.5[Other] Reinforced PBTIP67

฿ 1,574.82

ENCLOSURE 1 Piece(s) Same day 101059053[Other] Reinforced PBTIP65

Loading...

  1. 1

Basic Information

Intermediate plate Without Circuit Board Installation Outdoors Color Light beige (5Y7/1)