BF_SF / Board Cabinet, Embedded, Depth: 120 mm

Brand :
NITTO KOGYO

Caution

    Product Description

    BF_SF12 series is a board cabinet in pursuit of evolution. Wide variety of models supports a wide range of needs.

    [Features]
    · Handle function and design are superior.
    · Wire installation is possible using a wiring support rail (mounting is possible at D160 or higher and H1000 or higher) * Excluding D180.
    · Excellent construction because the door can be removed.
    · There are grounding terminals left and right to make grounding work easy (targets a horizontal dimension of 800 mm and a vertical dimension of 1,000 mm).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    BF12-511 | BF_SF / Board Cabinet, Embedded, Depth: 120 mm | NITTO KOGYO | MISUMI Thailand