1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

B-L_S-L Thermal Equipment Housing Cabinet

B-L_S-L Thermal Equipment Housing Cabinet
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,151.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• B-L_S-L series comes with a radiation vent suitable for housing in heat generation equipment.
· The heat releasing effect is enhanced by providing ventilation ports on 3 surfaces, both side surfaces and the door surface.
• Stability equipment 400 W and 1000 W house up to 12 units of each.
• Mounting of ventilation brackets is possible on body and doors.

Part Number
B12-34L
B12-34LC
B12-43L
B12-43LC
B12-44L
B12-44LC
B12-45L
B12-45LC
B12-46L
B12-46LC
B12-55L
B12-55LC
B12-64L
B12-64LC
B14-34L
B14-34LC
B14-44L
B14-44LC
B14-45L
B14-45LC
B14-46L
B14-46LC
B14-55L
B14-55LC
B16-44L
B16-44LC
B16-46L
B16-46LC
B16-55L
B16-55LC
B20-34L
B20-34LC
B20-45L
B20-45LC
B20-54L
B20-54LC
B25-45L
B25-45LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Intermediate plate Color

฿ 6,230.63

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300400120Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,230.63

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300400120Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,246.13

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400300120Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,246.13

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400300120Wooden circuit boardCream coating(2.5Y9/1)

฿ 7,162.66

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400400120Wooden circuit boardLight beige paint (5Y7/1)

฿ 7,162.66

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400400120Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,188.79

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400500120Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,188.79

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400500120Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,903.53

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400600120Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,903.53

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400600120Wooden circuit boardCream coating(2.5Y9/1)

฿ 11,371.83

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500120Wooden circuit boardLight beige paint (5Y7/1)

฿ 11,371.83

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500120Wooden circuit boardCream coating(2.5Y9/1)

฿ 11,309.84

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400120Wooden circuit boardLight beige paint (5Y7/1)

฿ 11,309.84

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400120Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,603.66

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300400140Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,603.66

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300400140Wooden circuit boardCream coating(2.5Y9/1)

฿ 7,956.34

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400140Wooden circuit boardLight beige paint (5Y7/1)

฿ 7,956.34

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400140Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,702.06

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500140Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,702.06

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500140Wooden circuit boardCream coating(2.5Y9/1)

฿ 12,097.47

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600140Wooden circuit boardLight beige paint (5Y7/1)

฿ 12,097.47

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600140Wooden circuit boardCream coating(2.5Y9/1)

฿ 11,812.13

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10500500140Wooden circuit boardLight beige paint (5Y7/1)

฿ 11,812.13

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10500500140Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,743.97

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400160Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,743.97

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400160Wooden circuit boardCream coating(2.5Y9/1)

฿ 12,537.78

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600160Wooden circuit boardLight beige paint (5Y7/1)

฿ 12,537.78

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600160Wooden circuit boardCream coating(2.5Y9/1)

฿ 12,615.26

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500160Wooden circuit boardLight beige paint (5Y7/1)

฿ 12,615.26

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500160Wooden circuit boardCream coating(2.5Y9/1)

฿ 11,037.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400200Wooden circuit boardLight beige paint (5Y7/1)

฿ 11,037.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400200Wooden circuit boardCream coating(2.5Y9/1)

฿ 13,063.48

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500200Wooden circuit boardLight beige paint (5Y7/1)

฿ 13,063.48

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500200Wooden circuit boardCream coating(2.5Y9/1)

฿ 13,063.48

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400200Wooden circuit boardLight beige paint (5Y7/1)

฿ 13,063.48

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400200Wooden circuit boardCream coating(2.5Y9/1)

฿ 13,959.59

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500250Wooden circuit boardLight beige paint (5Y7/1)

฿ 13,959.59

ENCLOSURE 1 Piece(s) 10 Day(s) 10400500250Wooden circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP2XC Installation Outdoors
Door model One door Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.