1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper, CS Series

Wire Stripper, CS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wire stripper with a spare blade in the body.
[Features]
· Size-specific product can uncoat coated cables from ø4.0 to ø50 (4.0 to 50 mm of diameter).
· Can easily cut coating off without damaging cable by simply setting the hook part on the cable and rotating it.
· Grip uses a special resin. Unique form easy to fit to and unlikely to wear the hand.
· Blade finished by precise polishing with special hard steel wires to keep the cutting quality.
· Do not use for live wires (wires running electricity). Electric shock may occur.
[Applications]
· Can strip coating conforming to the size of coated cable.

Features

●By setting the hook part on the cable and rotating it, it is possible to easily cut the insulation without damaging the cable.
●Spare blades are built in the main unit.
●Sharpness is sustained with a precision polished finish blade of special hard steel

Specification

●SPQ(piece):6
Part Number
CS16
CS35
CS50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Applicable cable outer diameter
(φ mm)

฿ 1,375.00

TOOL FOR WIRING 1 Piece(s) Same day 101284 to 16

฿ 1,999.00

TOOL FOR WIRING 1 Piece(s) 1 Day(s) -15328 to 35

฿ 1,681.98

TOOL FOR WIRING 1 Piece(s) 31 Day(s) -16635–50

Loading...

  1. 1