(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
STB_STS is a stainless-steel base cabinet with superior corrosion resistance.
[Features]
· A stainless-steel base cabinet with superior corrosion resistance.
· Stainless steel is used as a material.
· The handle has a rounded, ergonomic design and also supports different key numbers.
Material | Stainless Steel | Protection function (environmentally resistant) | IP2XD | Installation | Indoor |
---|---|---|---|---|---|
Color | Hairline finish without paint | Door model | One door | Note | Material used: stainless steel (SUS304). |
Please check the type/dimensions/specifications of the part STB12-44N in the STB_STS / Stainless Steel Base Cabinet series.
Part Number |
---|
STB12-34N |
STB12-35N |
STB12-43N |
STB12-45N |
STB12-46N |
STB12-55N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate |
---|---|---|---|---|---|---|---|---|---|
฿ 16,831.81 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 120 | Wooden circuit board | ||
฿ 19,073.76 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 500 | 120 | Wooden circuit board | ||
฿ 16,831.81 | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 120 | Wooden circuit board | ||
฿ 22,528.15 | 1 Piece(s) | 7 Day(s) | 10 | 400 | 500 | 120 | Wooden circuit board | ||
฿ 26,207.41 | 1 Piece(s) | 7 Day(s) | 10 | 400 | 600 | 120 | Wooden circuit board | ||
฿ 27,705.19 | 1 Piece(s) | 7 Day(s) | 10 | 500 | 500 | 120 | Wooden circuit board |
How can we improve?
How can we improve?