1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SR / Stainless Steel SR Series Control Panel Cabinet (with Water Repelling, Waterproof, Dust Proof Sealing) (SR12-43)

STAINLESS ENCLOSURE

SR / Stainless Steel SR Series Control Panel Cabinet (with Water Repelling, Waterproof, Dust Proof Sealing) (SR12-43)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SR series is a control panel cabinet with water drainage and waterproof and dustproof sealing. Uses a lockable waterproof flat handle.

[Features]
· A stainless steel control panel cabinet with water drainage and waterproof and dustproof sealing. Uses a lockable stainless steel, waterproof flat handle.
· Stainless steel is used as a material.
· Available with coating (clear coating) and without coating.

 
Part Number
SR12-43
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Installation Color

฿ 15,580.46

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10400300120For both indoor/outdoor useHairline finish clear coating (no coating on back)

Loading...

  1. 1

Basic Information

Material Stainless Steel Protection function (environmentally resistant) IP54 Intermediate plate Iron circuit board
Door model One door IP supplementary information Category 2 Note Material used: stainless steel (SUS304).

Please check the type/dimensions/specifications of the part SR12-43 in the SR / Stainless Steel SR Series Control Panel Cabinet (with Water Repelling, Waterproof, Dust Proof Sealing) series.

Products with similar specification

Part Number
SR12-34
SR12-34N
SR12-43N
SR12-44
SR12-44N
SR12-45
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Installation Color

฿ 15,580.46

1 Piece(s) 7 Day(s) 10300400120For both indoor/outdoor useHairline finish clear coating (no coating on back)

฿ 14,129.18

1 Piece(s) 7 Day(s) 10300400120IndoorHairline finish without paint

฿ 14,129.18

1 Piece(s) 7 Day(s) 10400300120IndoorHairline finish without paint

฿ 18,006.86

1 Piece(s) 9 Day(s) 10400400120For both indoor/outdoor useHairline finish clear coating (no coating on back)

฿ 16,555.57

1 Piece(s) 7 Day(s) 10400400120IndoorHairline finish without paint

฿ 22,715.63

1 Piece(s) 9 Day(s) 10400500120For both indoor/outdoor useHairline finish clear coating (no coating on back)