1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing), Stainless Steel, SM-B Model (SM-12B)

STAINLESS ENCLOSURE

Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing), Stainless Steel, SM-B Model (SM-12B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SM-B series instrument panel cabinet is equipped with a rain deflector and waterproof/dustproof sealing. A cabinet for stowing electricity meters for dual-purpose indoor/outdoor use.

[Features]
· Stainless steel indoor and outdoor cabinet for storing power meters.
· Repels water, and comes with dust-proof and waterproof sealing.
· Stainless steel is used as a material.
· The surface has a clear coating added to a hairline finish.
· The meter reading window is an olive color that matches the cabinet.
· In addition, name seals are also included.

Part Number
SM-12B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intended for use with all power company tubes (excluding TEPCO, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters) Intended for use with TEPCO tube, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters

฿ 26,971.96

STAINLESS ENCLOSURE 1 Piece(s) 7 Day(s) 10300500[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 120 A] × 1

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Stainless Steel Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation For both indoor/outdoor use Color Hairline finish / clear coating (no coating on back)
Door model One door Note Material used: stainless steel (SUS 304).

Please check the type/dimensions/specifications of the part SM-12B in the Draw-In Instrument Panel Cabinet (with Rain Deflector, Waterproof/Dustproof Sealing), Stainless Steel, SM-B Model series.

Products with similar specification

Part Number
SM-11B
SM-13B
SM-14B
SM-22B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intended for use with all power company tubes (excluding TEPCO, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters) Intended for use with TEPCO tube, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters

฿ 26,074.33

1 Piece(s) 7 Day(s) 10300400[WHM single (3) phase 3-line 120 A] × 1[WHM single (3) phase 3-line 30A] × 1

฿ 28,643.24

1 Piece(s) 7 Day(s) 10500400[WHM single (3) phase 3-line 120 A] × 1[ELB 3P 60A] × 1[WHM single (3) phase 3-line 30A] × 1[ELB 3P 60A] × 1

฿ 33,866.76

1 Piece(s) 7 Day(s) 10500500[WHM single (3) phase 3-line 120 A] × 1[ELB 3P 100 A] × 1[WHM single (3) phase 3-line 120 A] × 1[ELB 3P 100 A] × 1

฿ 34,547.43

1 Piece(s) 7 Day(s) 10500500[WHM single (3) phase 3-line 120 A] × 2[WHM single (3) phase 3-line 120 A] × 2