1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RA・RA Series Control Panel Cabinet Depth: 200 mm (RA20-44)

ENCLOSURE

RA・RA Series Control Panel Cabinet Depth: 200 mm (RA20-44)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RA20 series is a drainable control panel cabinet with which includes waterproof and dust proof sealing.*

[Features]
· A control panel cabinet with a water-draining structure and dust-proof and waterproof sealing.
· Can be connected left and right.
· A locking waterproof flat handle with superior functionality and design characteristics is used.

 
Part Number
RA20-44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Color

฿ 10,658.87

ENCLOSURE 1 Piece(s) 5 Day(s) -400400Light beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Iron Protection function (environmentally resistant) IP54
Intermediate plate Iron circuit board Installation For both indoor/outdoor use Door model One door
IP supplementary information Category 2 Note Can be connected left and right.

Please check the type/dimensions/specifications of the part RA20-44 in the RA・RA Series Control Panel Cabinet Depth: 200 mm series.

Products with similar specification

Part Number
RA20-345
RA20-345C
RA20-34C
RA20-44C
RA20-45
RA20-45C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Color

฿ 10,088.29

1 Piece(s) 7 Day(s) -300450Light beige paint (5Y7/1)

฿ 10,088.29

1 Piece(s) 8 Day(s) 10300450Cream coating(2.5Y9/1)

฿ 9,283.65

1 Piece(s) 7 Day(s) -300400Cream coating(2.5Y9/1)

฿ 9,905.31

1 Piece(s) Same day -400400Cream coating(2.5Y9/1)

฿ 12,151.82

1 Piece(s) Same day -400500Light beige paint (5Y7/1)

฿ 12,081.97

1 Piece(s) 7 Day(s) 10400500Cream coating(2.5Y9/1)