(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PTM-NL series is a standard using styrene series resin.
[Features]
• Uses a lattice-shaped body for improved equipment mounting and freedom of back surface wiring.
· Based on wire connection tape securing method, mounting screws are not required and R shaped devices can be flexibly mounted.
· Wiring work is simplified by the cover being single action attachable/detachable.
• Suitable for mounting in narrow spaces.
• Since all cover surfaces, upper and lower, and left and right, install knock-outs for exposed wiring, input and output wires can be installed from any direction.
Material | Styrene resin | Protection function (environmentally resistant) | IP2X | Intermediate plate | Without Circuit Board |
---|---|---|---|---|---|
Installation | Indoor | Color | White color (N9.5) | Note | Styrene-based resin is flame retardant. |
Please check the type/dimensions/specifications of the part PTM8-353NL in the PTM-NL / Plastic Box for Communication, Standard (Lattice-Shaped Body) series.
Part Number |
---|
PTM10-4535NLC |
PTM16-4535NL |
PTM16-4535NLC |
PTM8-252NL |
PTM8-252NLC |
PTM8-353NLC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features |
---|---|---|---|---|---|---|---|---|---|
฿ 3,180.19 | 1 Piece(s) | 7 Day(s) | 10 | 450 | 350 | 100 | Holder x 5/Binding tape (1 m) x 2/L-shaped 2-roller with outlet | ||
฿ 3,561.91 | 1 Piece(s) | 7 Day(s) | 10 | 450 | 350 | 160 | Holder x 5/With binding tape (1 m) x 2 | ||
฿ 3,668.12 | 1 Piece(s) | 7 Day(s) | 10 | 450 | 350 | 160 | Holder x 5/Binding tape (1 m) x 2/L-shaped 2-roller with outlet | ||
฿ 1,277.63 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 200 | 80 | Holder x 3/With binding tape (1 m) x 1 | ||
฿ 1,349.20 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 200 | 80 | Holder x 3/Binding tape (1 m) x 1/L-shaped 2-roller with outlet | ||
฿ 2,199.06 | 1 Piece(s) | 7 Day(s) | 10 | 350 | 300 | 80 | Holder x 5/Binding tape (1 m) x 2/L-shaped 2-roller with outlet |
How can we improve?
How can we improve?