1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PTM-BB / FTTH BB Plastic Box / Standard

ENCLOSURE

PTM-BB / FTTH BB Plastic Box / Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,524.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PTM-BB series box is a plastic broadband box for compactly stowing FTTH communications equipment.

[Features]
· Plastic box exposed communications equipment in existing buildings that does not require embedding.
· Compact storage of telecommunications equipment, optical connection boxes, HUBs, distributors, and telephone terminals for collective housing buildings or a single unit home.
▪ Wiring and communications equipment designed for FTTH applications can be neatly stored.
▪ Installation space is compact thanks to a two-unit structure.
· Exposed model is suitable for existing buildings as there is no need to perform embedding in a wall.
· An environmentally friendly model that utilizes biomass plastic (polylactic acid) and a styrene-based resin model are available.

Part Number
PTM10-4535BB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,524.19

ENCLOSURE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 450 Dimension vertical H(mm) 350 Dimension depth D(mm) 100
Material Styrene resin Protection function (environmentally resistant) IP2X Intermediate plate Iron circuit board
Installation Indoor Color White color (N9.5) Note FTTH communications equipment and accompanying wiring tends to be messy. It is possible to create a neater environment by storing them.
Protective structure notes Underside surface wiring holes excluded