(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
M-B series is an indoor/outdoor cabinet for stowing power meters. Includes water drainage with waterproof and dust proof sealing.
[Features]
· Indoor and outdoor cabinet for storing power meter.
· Includes water drainage with waterproof and dust proof sealing.
· Cabinet for stowing power meters compatible with all providers.
· Grounding terminals conform to public building construction standards.
· The meter reading window is olive colored and includes a name seal.
Part Number |
---|
M-11B |
M-11BC |
M-12B |
M-12BC |
M-13B |
M-13BC |
M-15B |
M-15BC |
M-20B |
M-20BC |
M-21B |
M-21BC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Color | Intended for use with all power company tubes (excluding TEPCO, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters) | Intended for use with TEPCO tube, Chubu Electric Power tube and other areas which employ enhanced weatherproof power meters | Installation terminal public building construction standard specifications | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,384.57 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | Light beige paint (5Y7/1) | [WHM single (3) phase 3-line 120 A] × 1 | [WHM single (3) phase 3-line 30A] × 1 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 10,384.57 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | Cream coating(2.5Y9/1) | [WHM single (3) phase 3-line 120 A] × 1 | [WHM single (3) phase 3-line 30A] × 1 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 11,373.66 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 500 | Light beige paint (5Y7/1) | [WHM single (3) phase 3-line 120 A] × 1 | [WHM single (3) phase 3-line 120 A] × 1 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 11,373.66 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 500 | Cream coating(2.5Y9/1) | [WHM single (3) phase 3-line 120 A] × 1 | [WHM single (3) phase 3-line 120 A] × 1 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 11,050.94 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | Light beige paint (5Y7/1) | [WHM single (3) phase 3-line 120 A] × 1 [ELB 3P 60A] × 1 | [WHM single (3) phase 3-line 30A] × 1[ELB 3P 60A] × 1 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 11,050.94 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | Cream coating(2.5Y9/1) | [WHM single (3) phase 3-line 120 A] × 1 [ELB 3P 60A] × 1 | [WHM single (3) phase 3-line 30A] × 1[ELB 3P 60A] × 1 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 13,855.66 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 600 | Light beige paint (5Y7/1) | [WHM single (3) phase 3-line 200A] × 1 | - | Available | The detection window is an olive color that matches the cabinet. | ||
฿ 13,855.66 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 600 | Cream coating(2.5Y9/1) | [WHM single (3) phase 3-line 200A] × 1 | [WHM single (3) phase 3-line 120 A] × 1 | Available | The detection window is an olive color that matches the cabinet. | ||
฿ 12,703.69 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 250 | 800 | Light beige paint (5Y7/1) | [WHM single (3) phase 3-line 30A] × 2 | No mounting space | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 12,703.69 | ENCLOSURE | 1 Piece(s) | 9 Day(s) | 10 | 250 | 800 | Cream coating(2.5Y9/1) | [WHM single (3) phase 3-line 30A] × 2 | No mounting space | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 11,823.08 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | Light beige paint (5Y7/1) | [WHM single (3) phase 3-line 120 A] × 2 | [WHM single (3) phase 3-line 30A] × 2 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. | ||
฿ 11,823.08 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | Cream coating(2.5Y9/1) | [WHM single (3) phase 3-line 120 A] × 2 | [WHM single (3) phase 3-line 30A] × 2 | NA | The detection window is an olive color that matches the cabinet. Additionally, a name seal is included. |
Loading...
Dimension depth D(mm) | 200 | Material | Iron | Protection function (environmentally resistant) | IP44 |
---|---|---|---|---|---|
Intermediate plate | Wooden circuit board | Installation | For both indoor/outdoor use | Door model | One door |
How can we improve?
How can we improve?