1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

K / Temporary Cabinet

K / Temporary Cabinet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,238.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K series is a temporary cabinet with complete functionality for improved ease of use.

[Features]
· Temporary cabinet with complete functionality for improved ease of use.
· Includes convenient handle for carrying around.
· Includes pull-out port for an outlet (depth: 200, or 250 mm and lateral dimension of 700mm or less), Includes temporary stowable bar.
· Employs a locked stowed type flat handle (padlock mounting is possible).
· Uses JIS safety colors yellow and red (used in dangerous areas).
· Products with a lateral dimension of 600 mm or more are two-door models.

Part Number
K16-43
K16-45
K20-34
K20-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Protection function (environmentally resistant)

฿ 10,238.71

ENCLOSURE 1 Piece(s) 7 Day(s) 400355160IP23

฿ 11,461.77

ENCLOSURE 1 Piece(s) 7 Day(s) 400555160IP23

฿ 10,378.18

ENCLOSURE 1 Piece(s) 7 Day(s) 300455200-

฿ 12,373.38

ENCLOSURE 1 Piece(s) 7 Day(s) 400555200-

Loading...

  1. 1

Basic Information

Material Iron Intermediate plate Wooden circuit board Installation Outdoors
Color Orange (2.5YR6/14) Door model One door Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.
Protective structure notes IP23 is applicable for products which do not include outlet pull-out ports.