(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CL-U series is a UL/TUV certified corner handle design.
[Features]
· UL/CE/TUV certified corner handle design.
· By using galvanized steel plate, contact continuity between mounted equipment and international standard certified model (CL-U) is assured. The equipotential bonding connection is simplified.
· The iron sheet uses a structure that is electrically connected to the body.
· Includes rear mounting holes.
▪ Airtight performance equivalent to IP65.
· The corner handle provides a strong seal with simple open/close operation and locking with a padlock is also feasible.
· By positioning the handle on the corner of the door, the design has been simplified, allowing for greater utilization of the door surface.
· Use of urethane foam sealing with no joints that does not readily peel provides high airtightness and maintains stability.
· An environmentally friendly powder coating is utilized for superior durability.
Material | Iron | Protection function (environmentally resistant) | IP65 | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Indoor | Representative Standard | CE / UL / TUV | Door model | One door |
Note | The steel base plate uses a structure that is electrically connected to the body. |
Please check the type/dimensions/specifications of the part CL16-54U in the CL-U・CL Series Box (Waterproof / Dustproof Design) / International Standard / Certified series.
Part Number |
---|
CL12-152UC |
CL12-153U |
CL12-153UC |
CL16-54UC |
CL16-55U |
CL16-55UC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 3,667.75 | 1 Piece(s) | 10 Day(s) | 10 | 150 | 200 | 120 | Cream coating(2.5Y9/1) | ||
฿ 4,139.81 | 1 Piece(s) | 10 Day(s) | 10 | 150 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 4,139.81 | 1 Piece(s) | 10 Day(s) | 10 | 150 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 9,050.87 | 1 Piece(s) | 10 Day(s) | 10 | 500 | 400 | 160 | Cream coating(2.5Y9/1) | ||
฿ 10,253.88 | 1 Piece(s) | 8 Day(s) | 10 | 500 | 500 | 160 | Light beige paint (5Y7/1) | ||
฿ 10,253.88 | 1 Piece(s) | 10 Day(s) | 10 | 500 | 500 | 160 | Cream coating(2.5Y9/1) |
How can we improve?
How can we improve?