1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

B_S / Board Cabinet / Exposed, Depth: 250 mm (B25-43)

ENCLOSURE

B_S / Board Cabinet / Exposed, Depth: 250 mm (B25-43)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

B_S25 series is a highly advanced board cabinet. A wide range of needs are supported by a wide variety of models.

 
Part Number
B25-43
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Intermediate plate Color Door model

฿ 9,469.61

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 250 Material Iron Installation Indoor