1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

B_S / Board Cabinet / Exposed Depth: 120 mm

B_S / Board Cabinet / Exposed Depth: 120 mm
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,310.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

B_S12 series represents the next step in board cabinet evolution. A wide range of needs are supported by a wide variety of models.

[Features]
· Panel cabinet that meets a wide range of needs with many different models available.
· Superior handle function and design.
· Wire installation is supported using a wiring support rail (mounting is possible via D160 or higher and H1000 or higher). With the exception of D180
▪ All products feature excellent workability with features such as a detachable door.
· Grounding terminals on the left and right to make grounding work easy (for horizontal dimensions of 800 mm or greater and vertical dimensions of 1,000 mm or greater)

Part Number
B12-23
B12-23C
B12-33
B12-33C
B12-34
B12-34C
B12-35
B12-35C
B12-36
B12-36C
B12-38
B12-38C
B12-43
B12-43C
B12-44
B12-44C
B12-45
B12-45C
B12-46
B12-46C
B12-53
B12-53C
B12-54
B12-54C
B12-55
B12-55C
B12-63
B12-63C
B12-64
B12-64C
B12-253
B12-2535
B12-2535C
B12-253C
B12-357
B12-357C
B12-454
B12-454C
B12-455
B12-455C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 4,342.03

ENCLOSURE 1 Piece(s) 7 Day(s) 10200300Wooden circuit boardLight beige paint (5Y7/1)

฿ 4,310.48

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10200300Wooden circuit boardCream coating(2.5Y9/1)

฿ 4,916.52

ENCLOSURE 1 Piece(s) 7 Day(s) 10300300Wooden circuit boardLight beige paint (5Y7/1)

฿ 4,818.42

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300Wooden circuit boardCream coating(2.5Y9/1)

฿ 5,707.31

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400Wooden circuit boardLight beige paint (5Y7/1)

฿ 5,707.31

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300400Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,820.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,820.62

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300500Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,489.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10300600Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,489.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10300600Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,405.82

ENCLOSURE 1 Piece(s) 7 Day(s) 10300800Wooden circuit boardLight beige paint (5Y7/1)

฿ 10,405.82

ENCLOSURE 1 Piece(s) 7 Day(s) 10300800Wooden circuit boardCream coating(2.5Y9/1)

฿ 5,707.31

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Wooden circuit boardLight beige paint (5Y7/1)

฿ 5,707.31

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400300Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,882.61

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,882.61

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400400Wooden circuit boardCream coating(2.5Y9/1)

฿ 7,896.65

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Wooden circuit boardLight beige paint (5Y7/1)

฿ 7,896.65

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,255.37

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,255.37

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Wooden circuit boardCream coating(2.5Y9/1)

฿ 7,162.66

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300Wooden circuit boardLight beige paint (5Y7/1)

฿ 7,162.66

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,323.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,323.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,692.67

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500Wooden circuit boardLight beige paint (5Y7/1)

฿ 10,692.67

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,489.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10600300Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,489.62

ENCLOSURE 1 Piece(s) 7 Day(s) 10600300Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,646.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400Wooden circuit boardLight beige paint (5Y7/1)

฿ 10,646.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400Wooden circuit boardCream coating(2.5Y9/1)

฿ 4,437.46

ENCLOSURE 1 Piece(s) 7 Day(s) 10250300Wooden circuit boardLight beige paint (5Y7/1)

฿ 4,901.02

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250350Wooden circuit boardLight beige paint (5Y7/1)

฿ 4,901.02

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250350Wooden circuit boardCream coating(2.5Y9/1)

฿ 4,466.00

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250300Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,043.00

ENCLOSURE 1 Piece(s) 7 Day(s) 10350700Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,454.00

ENCLOSURE 1 Piece(s) 7 Day(s) 10350700Wooden circuit boardCream coating(2.5Y9/1)

฿ 9,184.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10450400Wooden circuit boardLight beige paint (5Y7/1)

฿ 9,184.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10450400Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,522.21

ENCLOSURE 1 Piece(s) 7 Day(s) 10450500Wooden circuit boardLight beige paint (5Y7/1)

฿ 10,522.21

ENCLOSURE 1 Piece(s) 7 Day(s) 10450500Wooden circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 120 Material Iron Protection function (environmentally resistant) IP2XD
Installation Outdoors Door model One door