(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ABH series is an economical FIBOX-produced strong, compact box.
[Features]
· FIBOX Co., Ltd.
· An economical, compact plastic box.
· Dust proof and waterproof, with a low price, making it useful as a general purpose box.
· Double insulation structure with no exposed metal poking out.
· The installation hole is located outside the sealing, so installation is possible without machining the body.
· Suitable for control boxes, terminal boxes, relay boxes, trunk boxes, etc.
Type | Control Box | Material | ABS Resin | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Indoor | Color | Gray color (2.5BP9/2 approx.) | Door model | Screw-fastened type (made of resin) |
Please check the type/dimensions/specifications of the part ABH6-0813G in the Plastic Box / ABH series.
Part Number |
---|
ABH10-1825G |
ABH12-1318G |
ABH15-1825G |
ABH6-1313G |
ABH6-1318G |
ABH6-1818G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,333.83 | 1 Piece(s) | 60 Day(s) | 10 | 180 | 255 | 102 | IP66 | ||
฿ 1,784.50 | 1 Piece(s) | Same day | 10 | 130 | 180 | 127 | IP67 | ||
฿ 4,060.08 | 1 Piece(s) | Same day | 10 | 180 | 255 | 152 | IP66 | ||
฿ 1,307.25 | 1 Piece(s) | Same day | - | 130 | 130 | 61 | IP67 | ||
฿ 1,570.08 | 1 Piece(s) | 60 Day(s) | 10 | 130 | 180 | 61 | IP67 | ||
฿ 1,950.00 | 1 Piece(s) | Quote | - | 180 | 180 | 61 | IP66 |
How can we improve?
How can we improve?