Heat Shrink Tube TREDUX Standard

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
Thin wall / flexible / general-purpose type / flame retardant / high shrink ratio (1 m cut product, in a presentation box).
[Features]
·A thin-walled type that is highly versatile and can be used for general insulation and protection.
·The high shrink ratio of 3:1 contributes to the reduction of the number of parts.
·The vertical shrink ratio is as small as 5%, making it easy to determine the length.
[Applications]
·Ideal for electrical work, electricity, communication, electronic equipment, and industrial machinery.
·Effective for automobiles, railways, transportation equipment, and energy plants.
Versatile TREDUX standard for general insulation and protection

·The high shrink ratio of 3:1 contributes to the reduction of the number of parts. Weather-resistant grade that can be used outdoors.
Product specifications
| Material | Cross-linked polyolefin | Grade | Weather resistance |
|---|---|---|---|
| (No adhesive) | |||
| Color | Black | Operating environment | Indoor/outdoor use |
| [Basic Characteristics] * Not guaranteed values. | [Representative Value] * Not guaranteed values. | ||
| Shrink ratio | 2:1 to 3:1 | Tensile strength | 14 MPa or more |
| (ASTM D 2671) | |||
| Shrink temperature | 110°C or higher | Elongation (ASTM D 2671) | 500% |
| Continuous operating temperature | -55°C to +135°C | Dielectric strength | 20 kV/mm or more |
| Vertical shrink ratio | ±5% | Volume resistance | 10^14 Ω·cm or more |
Standard
- UL224 temperature rating 125°C, voltage rating 600 V, VW-1 (E143529)
- CSAA C22.2 No. 198.1-06, File No. 257387
- Material combustibility test for railway vehicles (Vehicle material fuel test 25-835K): Flame Retardancy

| Part Number | Color | Inner diameter (mm) | Compatible Cable Size ⌀ (mm) | Thickness (mm) | Length (m) | UL Standard Certified products | |
|---|---|---|---|---|---|---|---|
| Before shrinking ⌀D | After shrinking (maximum) ød | After shrinking (Minimum value) W | |||||
| TREDUX-1.5/0.5-BK | Black | 1.5 | 0.5 | 0.7 to 1.3 | 0.45 | 1 | ○ |
| TREDUX-3/1-BK | 3.0 | 1.0 | 1.4 to 2.6 | 0.55 | 1 | ○ | |
| TREDUX-6/2-BK | 6.0 | 2.0 | 2.8 to 5.2 | 0.65 | 1 | ○ | |
| TREDUX-12/4-BK | 12.0 | 4.0 | 5.6 to 10.4 | 0.80 | 1 | ○ | |
| TREDUX-24/8-BK | 24.0 | 8.0 | 11.2 to 20.8 | 1.00 | 1 | ○ | |
| TREDUX-38.1/19.1-BK | 38.0 | 19.0 | 22.9 to 34.3 | 1.02 | 1 | ○ | |
| TREDUX-50.8/25.4-BK | 50.8 | 25.4 | 30.5 to 45.7 | 1.02 | 1 | ○ | |
| TREDUX-76.2/38.1-BK | 76.2 | 38.1 | 45.8 to 68.5 | 1.27 | 1 | ○ | |
| TREDUX-101.6/50.8-BK | 101.6 | 50.8 | 61.0 to 91.4 | 1.40 | 1 | ○ | |