(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TE-R series is a relay terminal block storage cabinet featuring a sleek design.
Type | Relay Box | Material | Iron | Protection function (environmentally resistant) | IP3X |
---|---|---|---|---|---|
Intermediate plate | Without Circuit Board | Installation | Indoor | Color | Light beige paint (5Y7/1) |
Door model | Cover / Screw-Fastener |
Please check the type/dimensions/specifications of the part TE12-12R in the TE-R・TE Series Terminal Box, with Rail Mounting Bar series.
Part Number |
---|
TE12-11R |
TE12-13R |
TE12-14R |
TE12-22R |
TE12-23R |
TE12-24R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,402.40 | 1 Piece(s) | Available | 5 Day(s) | 10 | 100 | 100 | 120 | |
฿ 1,924.65 | 1 Piece(s) | 5 Day(s) | 10 | 100 | 300 | 120 | ||
฿ 2,222.47 | 1 Piece(s) | 7 Day(s) | 10 | 100 | 400 | 120 | ||
฿ 2,011.98 | 1 Piece(s) | Same day | 10 | 200 | 200 | 120 | ||
฿ 2,566.03 | 1 Piece(s) | 5 Day(s) | 10 | 200 | 300 | 120 | ||
฿ 2,864.61 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 120 |
How can we improve?
How can we improve?