SOMS-B / Stainless Steel Instrument Panel Inlet Cabinet (Water Repellent, With Waterproof/Dust-proof Gasket)

Caution
Product Description
The SOMS-B type is water repellent, and comes with a waterproof/dust-proof gasket. This instrument panel inlet cabinet is made from stainless steel for outdoor use, and features excellent corrosion resistance.
[Features]
· A stainless steel indoor/outdoor dual-use cabinet for power meter storage.
· Water repellent, with a dust-proof/watertight gasket.
· A power meter storage cabinet that supports each power supply region.
· Equipped with switch mount.
· Stainless steel (SUS304) is used in the material.
· The outside surface is given a hairline finish, with a clear coating applied over top.
· Ground terminal(s) are made to public building construction work standard specifications.
· The meter window is olive color, and includes a name sticker