(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
The SKO series is a stainless steel waterproof pull box with grounding terminal and sealing that conforms to public building construction standard specifications.
Part Number |
---|
150X150X75SKO |
150X150X100SKO |
200X200X100SKO |
200X200X150SKO |
200X200X200SKO |
300X300X150SKO |
300X300X200SKO |
400X400X200SKO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 11,193.98 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 150 | 150 | 75 | ||
฿ 11,648.27 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 150 | 150 | 100 | ||
฿ 12,482.39 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 100 | ||
฿ 12,922.70 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 150 | ||
฿ 13,423.48 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 200 | ||
฿ 18,161.72 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 150 | ||
฿ 18,995.85 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 200 | ||
฿ 24,025.50 | PLASTIC ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 200 |
Loading...
Type | Control Box | Material | Stainless Steel | Protection function (environmentally resistant) | IP44 |
---|---|---|---|---|---|
Intermediate plate | Without Circuit Board | Installation | For both indoor/outdoor use | Color | Without Coating |
How can we improve?
How can we improve?