1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RUL・RUL Series Cabinet

RUL・RUL Series Cabinet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,796.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RUL series is a UL/CE/TUV certified airtight cabinet (IP66).

[Features]
· UL/CE/TUV certified airtight cabinet (IP66).
· By using galvanized steel plates, continuity by contact with the mounted equipment is assured. The equipotential bonding connection is simplified without requiring stripping of paint.
· The iron sheet uses a structure that is electrically connected to the body.
· Includes an airtight (IP66) structure with a drain mechanism. Suitable as a control panel cabinet for electrical and communications equipment.
· In addition, this product is also available for export.
· An IP lockable handle that is easy to operate and strongly sealing is utilized (Key #N200).
· IP66 airtight performance is achieved by utilizing seamless urethane foam.
· The handle is positioned on the outside of the main body opening for better utilization of the panel surface.
· Left and right-side connections are supported.
· Holes are provided in the body rear panel for mounting to walls and mounting brackets. (Please use the optional RUX-1M mounting brackets.)
· Optional universal panels can be mounted to the door. Please use the panel rails when performing mounting.

Part Number
RUL16-34
RUL16-43
RUL16-44
RUL16-45
RUL20-34
RUL20-43
RUL20-44
RUL20-45
RUL20-46
RUL20-55
RUL20-56
RUL20-64
RUL20-66
RUL20-68
RUL20-88
RUL20-710
RUL25-45
RUL25-55
RUL25-56
RUL25-57
RUL25-66
RUL25-68
RUL25-78
RUL25-610
RUL25-710
RUL25-712
RUL30-68
RUL30-710
RUL30-810
RUL30-812
RUL35-45
RUL35-64
RUL35-66
RUL35-68
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 10,812.42

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400160

฿ 10,796.92

ENCLOSURE 1 Piece(s) 7 Day(s) -400300160

฿ 11,562.66

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400160

฿ 13,099.02

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500160

฿ 11,662.04

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400200

฿ 11,646.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300200

฿ 12,412.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400200

฿ 13,964.14

ENCLOSURE 1 Piece(s) 6 Day(s) 10400500200

฿ 16,305.14

ENCLOSURE 1 Piece(s) 6 Day(s) 10400600200

฿ 15,880.33

ENCLOSURE 1 Piece(s) 6 Day(s) 10500500200

฿ 17,573.18

ENCLOSURE 1 Piece(s) 6 Day(s) 10500600200

฿ 16,150.17

ENCLOSURE 1 Piece(s) 6 Day(s) 10600400200

฿ 19,551.36

ENCLOSURE 1 Piece(s) 7 Day(s) 10600600200

฿ 24,386.83

ENCLOSURE 1 Piece(s) 6 Day(s) 10600800200

฿ 29,757.09

ENCLOSURE 1 Piece(s) 6 Day(s) 10800800200

฿ 30,801.78

ENCLOSURE 1 Piece(s) 6 Day(s) 107001000200

฿ 15,238.57

ENCLOSURE 1 Piece(s) 6 Day(s) 10400500250

฿ 17,170.26

ENCLOSURE 1 Piece(s) 6 Day(s) 10500500250

฿ 18,939.07

ENCLOSURE 1 Piece(s) 6 Day(s) 10500600250

฿ 21,264.58

ENCLOSURE 1 Piece(s) 6 Day(s) 10500700250

฿ 20,932.75

ENCLOSURE 1 Piece(s) 6 Day(s) 10600600250

฿ 22,052.00

ENCLOSURE 1 Piece(s) 6 Day(s) 10600800250

฿ 29,006.85

ENCLOSURE 1 Piece(s) 6 Day(s) 10700800250

฿ 30,274.89

ENCLOSURE 1 Piece(s) 6 Day(s) 106001000250

฿ 28,358.33

ENCLOSURE 1 Piece(s) 60 Day(s) 107001000250

฿ 35,491.43

ENCLOSURE 1 Piece(s) 6 Day(s) 107001200250

฿ 35,962.00

ENCLOSURE 1 Piece(s) 16 Day(s) 10600800300

฿ 30,645.16

ENCLOSURE 1 Piece(s) 6 Day(s) 107001000300

฿ 36,705.34

ENCLOSURE 1 Piece(s) 6 Day(s) 108001000300

฿ 36,696.77

ENCLOSURE 1 Piece(s) 6 Day(s) 108001200300

฿ 17,771.93

ENCLOSURE 1 Piece(s) 6 Day(s) 10400500350

฿ 20,049.43

ENCLOSURE 1 Piece(s) 6 Day(s) 10600400350

฿ 23,635.06

ENCLOSURE 1 Piece(s) 7 Day(s) 10600600350

฿ 28,836.38

ENCLOSURE 1 Piece(s) 6 Day(s) 10600800350

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP66 Intermediate plate Iron circuit board
Installation For both indoor/outdoor use Representative Standard CE / UL / TUV Color Light beige paint (5Y7/1)
Door model One door Note Suitable for use as a control cabinet for electronic and communications equipment thanks to a draining structure and high degree of airtightness (IP66). Can also be used for export.