1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RA・RA Series Control Panel Cabinet Depth: 300 mm

RA・RA Series Control Panel Cabinet Depth: 300 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,526.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- The RA30 series Enclosure for control panel dust and water- proof gasket 300 mm
- Connectable at both sides
- Lockable flat waterproof handle
- Mounting plate: Steel mounting plate (2.3mm), painted in cream (2.5Y8/2)
- Handle Flat waterproof handle (H-85) (Key No. N200)
- Dimension depth 300 mm.
- Material: Steel
- Paint color: Light beige(5Y7/1) and Cream (2.5Y9/1)
- Application: For indoor/outdoor use
- Degree of protection environmentally resistant IP standard: IP54
- Door type: Single swing door and double swing door.
- Thickness: (Door: 1.6mm) and (Body: 1.6mm)

 
Part Number
RA30-45
RA30-45C
RA30-46
RA30-55
RA30-56
RA30-57
RA30-58
RA30-59
RA30-65
RA30-66
RA30-67
RA30-68
RA30-76-1
RA30-77-1
RA30-78-1
RA30-78-1C
RA30-86-1
RA30-1012-2
RA30-1014-2
RA30-1412-2
RA30-610
RA30-612
RA30-710-1
RA30-712-1
RA30-714-1
RA30-810-1
RA30-812-1
RA30-814-1
RA30-816-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Installation Color Door model IP supplementary information

฿ 12,526.08

ENCLOSURE 1 Piece(s) 60 Day(s) 10400500IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 12,838.06

ENCLOSURE 1 Piece(s) 9 Day(s) 10400500IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 13,999.33

ENCLOSURE 1 Piece(s) 60 Day(s) 10400600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 14,442.00

ENCLOSURE 1 Piece(s) 60 Day(s) 10500500IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 15,915.25

ENCLOSURE 1 Piece(s) 60 Day(s) 10500600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 17,485.33

ENCLOSURE 1 Piece(s) 60 Day(s) 10500700IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 18,937.83

ENCLOSURE 1 Piece(s) 60 Day(s) 10500800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 20,853.75

ENCLOSURE 1 Piece(s) 60 Day(s) 10500900IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 15,915.25

ENCLOSURE 1 Piece(s) 60 Day(s) 10600500IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 17,485.33

ENCLOSURE 1 Piece(s) 60 Day(s) 10600600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 18,937.83

ENCLOSURE 1 Piece(s) 60 Day(s) 10600700IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 20,853.75

ENCLOSURE 1 Piece(s) 60 Day(s) 10600800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 20,086.00

ENCLOSURE 1 Piece(s) 60 Day(s) 10700600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 21,773.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10700700IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 23,018.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10700800IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 22,767.00

ENCLOSURE 1 Piece(s) 9 Day(s) 10700800IP54For both indoor/outdoor useCream coating(2.5Y9/1)One doorCategory 2

฿ 23,018.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10800600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 40,822.17

ENCLOSURE 1 Piece(s) 60 Day(s) 1010001200IP4XIndoorLight beige paint (5Y7/1)Both doorsNA

฿ 45,954.33

ENCLOSURE 1 Piece(s) 60 Day(s) 1010001400IP4XIndoorLight beige paint (5Y7/1)Both doorsNA

฿ 53,479.67

ENCLOSURE 1 Piece(s) 60 Day(s) 1014001200IP4XIndoorLight beige paint (5Y7/1)Both doorsNA

฿ 24,014.67

ENCLOSURE 1 Piece(s) 60 Day(s) 106001000IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 25,446.42

ENCLOSURE 1 Piece(s) 60 Day(s) 106001200IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 26,103.50

ENCLOSURE 1 Piece(s) 60 Day(s) 107001000IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 29,873.08

ENCLOSURE 1 Piece(s) 60 Day(s) 107001200IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 56,422.00

ENCLOSURE 1 Piece(s) 60 Day(s) 107001400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 29,873.08

ENCLOSURE 1 Piece(s) 60 Day(s) 108001000IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 34,292.83

ENCLOSURE 1 Piece(s) 60 Day(s) 108001200IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 39,597.92

ENCLOSURE 1 Piece(s) 60 Day(s) 108001400IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

฿ 44,024.58

ENCLOSURE 1 Piece(s) 60 Day(s) 108001600IP54For both indoor/outdoor useLight beige paint (5Y7/1)One doorCategory 2

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 300 Material Iron Intermediate plate Iron circuit board
Note Can be connected left and right.