1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PTM_PTME / Communications Plastic Box (Cabinet for Stowing Telephone Terminals)

PTM_PTME / Communications Plastic Box (Cabinet for Stowing Telephone Terminals)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,482.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PTM_PTME series has no terminal plate installed. For stowing telephone terminals and communications equipment.

[Features]
· No terminal plate is installed.
· For stowing telephone terminals and communications equipment.
· Two models are available: An environmentally friendly model that utilizes biomass plastic and a standard model that utilizes styrene-based resin.
· Wiring work is simplified via a single-action attachable/detachable cover. Suitable for installation in confined areas where there is no room for opening/closing doors.
· Protruding wire knockouts are installed in the top/bottom/left/right surfaces of the cover. Wires can be fed in/out of each side.

Part Number
PTM8-325BL
PTM8-353BL
PTM10-4535BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 1,482.11

ENCLOSURE 1 Piece(s) 7 Day(s) -30025080

฿ 2,148.80

ENCLOSURE 1 Piece(s) 7 Day(s) 1035030080

฿ 3,176.42

ENCLOSURE 1 Piece(s) 7 Day(s) -450350100

Loading...

  1. 1

Basic Information

Material Styrene resin Protection function (environmentally resistant) IP2X Intermediate plate Wooden circuit board
Installation Indoor Color White color Note Two types are available, the eco-type which employs environmentally friendly biomass plastic, and the standard type which employs a styrene-based resin.