1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OR_ORB / Outdoor Control Panel Cabinet Depth: 160 mm (OR16-34)

ENCLOSURE

OR_ORB / Outdoor Control Panel Cabinet Depth: 160 mm (OR16-34)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OR-ORB16 series is an outdoor use control panel cabinet with drainage, waterproofing, and dust proof sealing.

Part Number
OR16-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 7,878.85

ENCLOSURE 1 Piece(s) 5 Day(s) -300400Iron circuit boardLight beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 160 Material Iron Protection function (environmentally resistant) IP44
Installation Outdoors Door model One door Note A locking waterproof flat handle is used. (Key No. N200)
Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.

Please check the type/dimensions/specifications of the part OR16-34 in the OR_ORB / Outdoor Control Panel Cabinet Depth: 160 mm series.

Products with similar specification

Part Number
OR16-34C
OR16-35
OR16-35C
OR16-43
OR16-43C
OR16-44
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 7,878.85

1 Piece(s) 7 Day(s) 10300400Iron circuit boardCream coating(2.5Y9/1)

฿ 8,836.95

1 Piece(s) 7 Day(s) 10300500Iron circuit boardLight beige paint (5Y7/1)

฿ 8,836.95

1 Piece(s) 7 Day(s) 10300500Iron circuit boardCream coating(2.5Y9/1)

฿ 7,909.84

1 Piece(s) 7 Day(s) 10400300Iron circuit boardLight beige paint (5Y7/1)

฿ 7,909.84

1 Piece(s) 7 Day(s) 10400300Iron circuit boardCream coating(2.5Y9/1)

฿ 8,976.42

1 Piece(s) 5 Day(s) 10400400Iron circuit boardLight beige paint (5Y7/1)