1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

OPK-A, Weatherproof Plastic Box with Key (with Roof)

OPK-A, Weatherproof Plastic Box with Key (with Roof)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 732.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Plastic box with key for outdoor use that has excellent weatherproofing.

Features

●Can be locked with a cylinder key No. N200.

Specification

●SPQ(piece):1
●Protection Class: IP44 
●For outdoor 
●Door Type: Single Door
●Removable Roof 
●With pole mounting band hole
●Color: N White Gray Color(N8.5)

Materials

●AAS Resin
Part Number
OPK12-1525ASALE
OPK12-2525A
OPK14-23A
OPK14-33ASALE
OPK16-44ASALE
OPK16-235A
OPK16-254ASALE
OPK16-353A
OPK18-35A
OPK18-43A
OPK18-54ASALE
OPK20-45A
OPK20-46A
OPK20-55A
OPK20-65A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 732.68

฿ 494.12

HEAT MEASURES LOUVER 1 Piece(s) Same day 10150250120

฿ 923.43

OPK-A PLASTICBOX 1 Piece(s) 5 Day(s) 10250250120

฿ 990.17

OPK-A PLASTICBOX 1 Piece(s) 5 Day(s) 10200300140

฿ 1,496.00

฿ 944.13

OPK-A PLASTICBOX 1 Piece(s) Same day 10300300140

฿ 2,781.85

฿ 1,665.49

OPK-A PLASTICBOX 1 Piece(s) Same day 10400400160

฿ 1,472.42

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) 10200350160

฿ 2,022.03

฿ 1,034.47

OPK-A PLASTICBOX 1 Piece(s) Same day 10250400160

฿ 1,967.01

OPK-A PLASTICBOX 1 Piece(s) 5 Day(s) 10350300160

฿ 3,354.92

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) 10300500180

฿ 3,220.53

OPK-A PLASTICBOX 1 Piece(s) 5 Day(s) 10400300180

฿ 4,052.87

฿ 2,150.86

OPK-A PLASTICBOX 1 Piece(s) Same day 10500400180

฿ 4,615.20

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) -400500200

฿ 5,182.20

PLASTIC ENCLOSURE 1 Piece(s) 6 Day(s) -400600200

฿ 5,507.58

PLASTIC ENCLOSURE 1 Piece(s) 7 Day(s) 10500500200

฿ 6,407.25

PLASTIC ENCLOSURE 1 Piece(s) 6 Day(s) 10600500200

Loading...

  1. 1
 

Basic Information

Type Control Box Material AAS Resin Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation Outdoors Color N white-gray color (N8.5)
Door model One door