(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L series is an environmentally friendly cabinet with lighter weight to achieve resource savings and labor savings.
[Features]
• Optimal strength and structure design achieves 50% lighter weight than the conventional model.
• Reverse door response can easily be performed on site.
• Pivot hinge enables single-action door removal.
• A wide entrance and base plate enables effective use of space inside the cabinet.
• Cabinet that uses, etc., resource savings, lead free paint, low formaldehyde wood base plates (F☆☆☆☆), for consideration of the natural environment.
• A wall surface mounting hole (⌀9) is newly installed on the back surface four corners, so that hole mounting process is unnecessary on-site.
Part Number |
---|
L10-33PW |
L10-34PW |
L10-43PW |
L10-44PW |
L10-225PW |
L16-33PW |
L16-34PW |
L16-43PW |
L16-44PW |
L16-45PW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,811.75 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 100 | ||
฿ 4,540.43 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 100 | ||
฿ 4,540.43 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 100 | ||
฿ 5,351.12 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 100 | ||
฿ 3,507.06 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 250 | 100 | ||
฿ 4,493.94 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 300 | 160 | ||
฿ 5,628.02 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 400 | 160 | ||
฿ 5,621.72 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 160 | ||
฿ 7,107.04 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 160 | ||
฿ 8,351.99 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 500 | 160 |
Loading...
Material | Iron | Protection function (environmentally resistant) | IP2XC | Intermediate plate | Wooden circuit board |
---|---|---|---|---|---|
Installation | Indoor | Color | Pale white paint (10YR8.5/0.5) | Door model | One door |
Note | A reduction in weight of 50% over conventional products has been achieved via optimization of the structural design and strength enhancement. | Protective structure notes | Excluding rear mounting holes |
How can we improve?
How can we improve?