(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CR series is a drainable, waterproof and dust proof control box with catch clips.
[Features]
· A drainable, waterproof and dust proof control box with catch clips.
Part Number |
---|
CR25-45 |
CR25-46 |
CR25-54 |
CR25-55 |
CR25-56 |
CR30-45 |
CR30-54 |
CR35-45 |
CR35-54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 13,988.08 | ENCLOSURE | 1 Piece(s) | Available | 5 Day(s) | 10 | 400 | 500 | 250 | |
฿ 17,159.64 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 400 | 600 | 250 | ||
฿ 15,094.54 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | 250 | ||
฿ 17,221.62 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 500 | 500 | 250 | ||
฿ 16,637.00 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 500 | 600 | 250 | ||
฿ 16,973.67 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 400 | 500 | 300 | ||
฿ 16,973.67 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 500 | 400 | 300 | ||
฿ 17,748.84 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 400 | 500 | 350 | ||
฿ 17,764.34 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 10 | 500 | 400 | 350 |
Loading...
Type | Control Box | Material | Iron | Protection function (environmentally resistant) | IP55 |
---|---|---|---|---|---|
Intermediate plate | Iron circuit board | Installation | For both indoor/outdoor use | Color | Light beige paint (5Y7/1) |
Door model | One door | IP supplementary information | Category 2 |
How can we improve?
How can we improve?