B_S / Board Cabinet / Exposed, Depth: 300 mm

Brand :
NITTO KOGYO

Caution

    Product Description

    - Board Cabinet B_S30 series depth 300 mm from NITTO KOGYO.
    - Cabinet color can be select 2 type, Cream coating (2.5Y9/1) or Light beige paint (5Y7/1).
    - Default color is light beige. If cream color is need, please entry “-C” at the end of product code.
    - Electric box B_S30 series is made of steel plate with thickness 1.6mm.
    - Ingress protection level is IP2XD.
    - Dimension width can be select 2 sizes, 500mm and 600.
    - Dimension height can be select 3 size, 500mm, 600mm and 800mm.
    - Board Cabinet B_S30 series is 1 door type.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    S30-710-2 | B_S / Board Cabinet / Exposed, Depth: 300 mm | NITTO KOGYO | MISUMI Thailand