1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Black Pack, Heat Shrink Tube【6-26 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 476.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Internal diameter (before shrinkage) is the minimum value of the storage.

Product Description

[Features]
· Black and same size are packed.
· UL- and CSA-certified product.
[Applications]
· Convenient for insulation, protection, terminal treatment and identification of equipment wiring.

Features

●A small pack containing same size of black color. 
●Optimum for insulation and protection of wiring inside the machinery, terminal processing and identification. 
●UL, CSA certified product.

Specification

●SPQ(bag):10
●Working Temperature Range: -55 to 135°C 
●Voltage Resistance: 600V 
●Shrinkage Ratio: 50%
●MIL Standard: AMS-DTL-23053 
●UL, CSA certified products(excluding transparency)
●Shrink Temperature: 120°C 
●Color: Black

Materials

●Polyolefin
Part Number
HSTT06-YSALE
HSTT09-Y
HSTT12-Y
HSTT19-Y
HSTT25-YSALE
HSTT38-Y
HSTT50-Y
HSTT75-Y
HSTT100-Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Nominal Size
(Inch)

฿ 476.47

฿ 365.31

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

26 Pieces Per Package

Same day 101.60.41/16

฿ 551.05

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

24 Pieces Per Package

Same day 102.40.53/32

฿ 492.40

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

20 Pieces Per Package

Same day 103.20.51/8

฿ 625.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

18 Pieces Per Package

Same day 104.70.53/16

฿ 564.90

฿ 399.10

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

14 Pieces Per Package

Same day 106.40.61/4

฿ 551.05

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

12 Pieces Per Package

Same day 109.50.63/8

฿ 625.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

Same day 1012.70.61/2

฿ 625.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

8 Pieces Per Package

12 Day(s) 1019.10.83/4

฿ 625.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

6 Pieces Per Package

14 Day(s) 1025.40.91

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Polyolefin Color Black
Flame Retardant Available Adhesive NA Tube Length(mm) 152
Representative Standard UL / CSA Continuous operating temperature range (Min)(°C) -55 Continuous operating temperature range (Max)(°C) 135